SIN-0032-5-5-JS-VLT

192H1149

sine wave filter for frequency converter VLT FC
Nominal current: 32 A
Nominal voltage: 400/500V
Ingress Protection: IP54
Switching frequency: 4 kHz
Nominal frequency: 80 Hz
Max.losses: 195 W
Dimensions HxWxD: 560 X 550 X 560 mm
Weight: 58 kg

Détails du produit

Poids brut 63.8 Kilogram
Poids Net 58 Kilogram

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality