Une procédure de déconnexion a été initiée pour assurer la sécurité de votre compte.
Votre session expirera dans
Vous avez été déconnecté(e) en raison d'une inactivité au cours des 120 dernières minutes.
21 produit(s) trouvé(s)
DUT-0012-6-2-P, Du/dt 12A 690V IP21
DUT-0012-6-2-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 12 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 65 W
Degree of protection: IP21
Dimensions H x W x D: 265 x 195 x 145 mm
Weight: 6,4 kg
DUT-0012-6-5-P, Du/dt 12A 690V IP54
DUT-0012-6-5-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 12 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 45 W
Degree of protection: IP54
Dimensions H x W x D: 175 x 206 x 132 mm
Weight: 5,5 kg
DUT-0100-6-5-P, Du/dt 100A 690V IP54
DUT-0100-6-5-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 100 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 110 W
Degree of protection: IP54
Dimensions H x W x D: 645 x 456 x 215 mm
Weight: 35 kg
Du/dt filter
DUT-0350-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 350 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 410 W
Degree of protection: IP00
Dimensions H x W x D: 299 x 300 x 236 mm
Weight: 50 kg
DUT-0600-6-0-P
DUT-0600-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 600 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 580 W
Degree of protection: IP00
Dimensions H x W x D: 449 x 300 x 243 mm
Weight: 76 kg