Une procédure de déconnexion a été initiée pour assurer la sécurité de votre compte.
Votre session expirera dans
Vous avez été déconnecté(e) en raison d'une inactivité au cours des 120 dernières minutes.
The F model series offers modern open compressors for external drive (via V-belt or clutch). Force transmission is by a form-fitting shaft connection. Nearly all drive-related requirements are possible.The compressor design is very compact, robust and easy to handle, naturally with oil pump lubrication. F compressors are driven via V-belt or direct clutch. Suitable for conventional or chlorine-free HFC refrigerants
181 produit(s) trouvé(s)
BOCK, F76/1800, Open Type Compressor
Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, Legacy BOCK ID: 11573
BOCK, F76/2050, Open Type Compressor
Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, Legacy BOCK ID: 11574
BOCK, F76/2425, Open Type Compressor
Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, Legacy BOCK ID: 11575
BOCK, FX76/1570, Open Type Compressor
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 11576
BOCK, FX76/1800, Open Type Compressor
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 11577