(C20) (C20) IP20 / Châssis
s/o
(C21) AI Canal arr IP21/Type 1
Stainless Steel Back Channel IP21/Type 1
(C2H) IP21/Type1+Chauff.+Therm
s/o
(C5H) IP54/Type12+Chauff+Therm
s/o
(C2M) AICanArrIP21/Tp1+PlqProt
Stainless Steel Back Channel IP21/Type 1 + Mains Shield
(C2S) IP20 / Châssis + Inox
s/o
(C54) AI CanalArr. IP54/Type12
Stainless Steel Back Channel IP54/Type 12
(C5M) AICanArrIP54/Tp12+PlqProt
Stainless Steel Back Channel IP54/Type 12 + Mains Shield
(E00) (E00) IP00 / Châssis
For Cabinet mounting D4 & E2 Frames only
(E20) (E20) IP20 / Châssis
Normal cabinet mounting A, B & C Frames
(E21) IP21 / Type 1
For dry room mounting B , C, D and E Frames; A Frames not included
(E2D) IP21 / Type 1 taille D1
s/o
(E2M) IP21/Type 1+Plaque prot.
s/o
(E2S) IP20 / Châssis tailleD3h
s/o
(E54) (E54) IP54 / Type 12
s/o
(E55) IP55 / Type 12
IP55 / Type 12 protected against dust and splash water
(E5D) IP54/Type 12 - taille D1
s/o
(E5M) IP54/Type12+Plaque prot.
s/o
(E5S) IP54/Type12,N3R Prêt+Chal
IP54/ Type 12, NEMA 3R ready (stainless steel screws)
(E66) (E66) IP66 / TYPE 4X
Protection against IP 66 Coated Al housing and heat sink
(H21) IP21/Tp1 + Chauf+Therm.
IP21/Type 1 + Space Heater + Thermostat
(H54) IP54/Tp12 +Chauf+Therm.
IP54/Type 12 + Space Heater + Thermostat
(L2A) IP21 + Lum+ Pri 115V NAM
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
(L2X) IP21+ Lum +Pri 230 V CEI
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
(L5A) IP54 + Lum+Pri 115 V NAM
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
(L5X) IP54 + Lum+Pri 230 V CEI
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
(P20) IP20 / Châssis + Plaque
IP 20/ Chassis enclosure Frame B and C BackPlate for open Drive back
(P21) IP21 / Type 1 + Plaque
IP 21/ Type 1 Frame B & C Backplate for open drive back
(P55) IP55 / Type 12 + Plaque
IP 55/ Type 12 Frame A5, B & C Backplate for open Drive back
(P66) (P66) IP66 / TYPE 4X + Plaque
IP 66/ Type 4X Frame A5, B & C Backplate for open Drive back
(R2A) IP21+Chauf+Lum+Pri 115 V
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
(R2X) IP21+Chauf+Lum+Pri 230 V
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
(R5A) IP54+Chauf+Lum+Pri 115 V
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
(R5X) IP54+Chauf+Lum+Pri 230 V
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet
(Y55) IP55/Type 12 + Plaque
IP55 / TYPE 12 Frame A4 (no C- options) Back Plate for open Drive Back
(Y66) (Y66) IP66 / TYPE 4X + Plaque
IP66 / TYPE 4X Frame A4 (no C- options) Back Plate for open Drive Back
(Z55) IP55 / Type 12 taille A4
IP55 / Type 12 Frame A4 (not sized for C- options)
(Z66) IP66 / Type 4X taille A4
IP66 / Type 4X Frame A4 (not sized for C-options)