Product details

Gross weight 0.942 Kilogram
Net weight 0.685 Kilogram
Volume 6.248 Liter
EAN 5715162507933

 

Analog inputs (AI) [pc] 4 pc
Application area Monitor, Alarm
Approval CE
UL Recognized
China RoHS compliance Out of scope
Digital inputs (DI) [pc] 6 pc
EU RoHS compliance Yes
EU RoHS exemption clause No
Frequency [Hz] 50/60 Hz
Function Temperature
Identical product 300B4324
Other RoHS documentation EAEU RoHS
Packing format Single pack
Power consumption [W] 10 W
Product features Alarm management
Product group Telemetry device
Product Name Description Monitoring unit
Quantity per packing format 1 pc
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 100 V
Type PR-SC4 Direct
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality