Sight glass, LLG 1145 SF

2512+071

Product Type: LLG 1145 SF

Product details

Gross weight 38.84 Kilogram
Net weight 29.812 Kilogram
Volume 99.04 Liter
EAN 5702428200134

 

Approval EAC
China RoHS compliance Out of scope
Combined by LLG 335 + LLG 740
Equipment SNV-ST and Sight adapter
EU RoHS compliance Out of scope
Fluid Group 1
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 25 bar
Max. Working Pressure [psig] 363 psig
Packing format Single pack
PED category Art. 3, par. 3
Product description Liquid level glasses
Product group Sight glasses
Product Name Description Sight glass
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R717
Temperature range [°C] [max] 30 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 86 °F
Temperature range [°F] [min] -58 °F
Type LLG 1145 SF
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality