Energy meters, Infocal 9, 200 mm - 350 mm, qp [m³/h]: 250.0 - 1500.0, Heating and cooling, mains, M-bus module

187F9037

Energy calculator

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 1.111 Kilogram
Net weight 1.1 Kilogram
Volume 3.791 Liter
EAN 5702428673334

 

Application Heating and cooling
China RoHS compliance Out of scope
Description Energy calculator
Diameter [mm] [Max] 350 mm
Diameter [mm] [Min] 200 mm
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
In scope of WEEE Yes
Installation Supply
Integrated communication 2 pulse input
Interface module slot 1 M-bus module
Product group Energy meters
qp [m³/h] [Max] 1500 m³/h
qp [m³/h] [Min] 250 m³/h
REACH Candidate List substances No
Supply voltage [V] AC 230 V
Supply voltage type mains
Type Infocal 9
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality