Energy meters, SonoMeter 40, 15 mm, qp [m³/h]: 1.5, Heating, battery 2 x AA-cell, M-Bus, No interface module

187F2002

Energy meter for commercial applications

Product details

Gross weight 0.87 Kilogram
Net weight 0.87 Kilogram
Volume 3.174 Liter
EAN 5702424605322

 

1 Primary battery SUM weight Kg 0.038
1 Primary battery weight Kg 0.019
Accuracy standard Class 2 to EN1434
Ambient class E2/M1
Ambient humidity [% RH] [Max] 93 %
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 5 °C
Application Heating
Approval authority MID
Approval type Type approved and 1st time verified
Approved meteorological range [°C] [Max] 180 °C
Approved meteorological range [°C] [Min] 0 °C
Battery lifetime [Years] 15 yr
Battery qty 2
Battery type or Name AA Lithium
Cable insulation material Halogen free
Cable length between calculator and flow sensor [m] 1.2 m
China RoHS compliance Out of scope
Connection size G 3/4
Connection types Thread
Description Energy meter for commercial applications
Diameter [mm] 15 mm
Display type LCD
Dynamic range 1:100
EEE category 5 small equipment (any external dimension 50 cm)
Energy unit kWh
EU RoHS compliance Yes with exemptions
Flow measuring principle Ultrasonic
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Installation Return
Integrated communication M-Bus
Interface module slot 1 No interface module
IP protection class IP65
Kvs values [m³/h] 3.63 m³/h
Length [mm] 110 mm
Log storage duration [Month] 36 mo
Media Water quality with pH 7 to 9.5
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 0 °C
Pressure nominal [bar] 25 bar
Product group Energy meters
qc [m³/h] 0.003 m³/h
qi [m³/h] 0.015 m³/h
qp [m³/h] 1.5 m³/h
qs [m³/h] 3 m³/h
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 0bb8fe81-b381-4f95-92a5-d3d7e2e54c00
SCIP dossier product name Sono40
Storage temperature [°C] [Max] 35 °C
Storage temperature [°C] [Min] -25 °C
Supply voltage [V] DC 4 V
Supply voltage type battery 2 x AA-cell
Temperature sensor diameter [mm] 5.2 mm
Temperature sensors cable length [m] 1.5 m
Temperature sensors type Pt 500
Type SonoMeter 40
UK RoHS compliance Yes
Weight per battery 19 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality