EvoFlat 4.0F, Type 3, 10 bar, 95 °C, DHW controller name: TPC-M, Copper
183B1018
EvoFlat 4.0 F3 HM, composite, radiator heating, DHW HEX copper type 3, zone valve, heat meter
EvoFlat 4.0 F3 HM, composite, radiator heating, DHW HEX copper type 3, zone valve, heat meter
Gross weight | 12.7 Kilogram |
Net weight | 11.5 Kilogram |
EAN | 5702424687878 |
Gross weight | 12.7 Kilogram |
Net weight | 11.5 Kilogram |
EAN | 5702424687878 |
Air vent | Yes |
CE evaluated | Yes |
Connection direction | Bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Description | EvoFlat 4.0 F3 HM, composite, radiator heating, DHW HEX copper type 3, zone valve, heat meter |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 60 kW |
DHW capacity [kW] [Min] | 40 kW |
DHW circulation | Optional |
DHW controller name | TPC-M |
Differential pressure controller | Integrated |
Electrical connection | 230V 50 Hz |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating capacity [kW] [Max] | 18 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating circuit - control | Thermostat |
Heating control type | Thermostatic + Differential pressure |
Heating controller name | TPC-M |
Heating system type | Radiator heating |
HEX heating brazing material | Copper |
In scope of WEEE | No |
Metering | Energy meter installed |
Piping | PPS composite |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Strainer | Primary |
Summer bypass | Yes |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat 4.0F |
Air vent | Yes |
CE evaluated | Yes |
Connection direction | Bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Description | EvoFlat 4.0 F3 HM, composite, radiator heating, DHW HEX copper type 3, zone valve, heat meter |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 60 kW |
DHW capacity [kW] [Min] | 40 kW |
DHW circulation | Optional |
DHW controller name | TPC-M |
Differential pressure controller | Integrated |
Electrical connection | 230V 50 Hz |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating capacity [kW] [Max] | 18 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating circuit - control | Thermostat |
Heating control type | Thermostatic + Differential pressure |
Heating controller name | TPC-M |
Heating system type | Radiator heating |
HEX heating brazing material | Copper |
In scope of WEEE | No |
Metering | Energy meter installed |
Piping | PPS composite |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Strainer | Primary |
Summer bypass | Yes |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat 4.0F |