EvoFlat 4.0F, Type 3, 10 bar, 95 °C, DHW controller name: TPC-M, Copper
183B1010
EvoFlat 4.0 F3, composite, radiator heating, DHW HEX copper type 3, zone valve
EvoFlat 4.0 F3, composite, radiator heating, DHW HEX copper type 3, zone valve
Gross weight | 12 Kg |
Net weight | 10.8 Kg |
EAN | 5702424609214 |
Gross weight | 12 Kg |
Net weight | 10.8 Kg |
EAN | 5702424609214 |
Air vent | Yes |
CE evaluated | Yes |
Connection direction | Bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Description | EvoFlat 4.0 F3, composite, radiator heating, DHW HEX copper type 3, zone valve |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 60 kW |
DHW capacity [kW] [Min] | 40 kW |
DHW circulation | Optional |
DHW controller name | TPC-M |
Differential pressure controller | Integrated |
Electrical connection | 230V 50 Hz |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating capacity [kW] [Max] | 18 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating circuit - control | Thermostat |
Heating control type | Thermostatic + Differential pressure |
Heating controller name | TPC-M |
Heating system type | Radiator heating |
HEX heating brazing material | Copper |
In scope of WEEE | No |
Metering | Prepared for water and energy meter |
Piping | PPS composite |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Strainer | Primary |
Summer bypass | Yes |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat 4.0F |
Air vent | Yes |
CE evaluated | Yes |
Connection direction | Bottom |
Cover material | EPP |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 150 mm |
Description | EvoFlat 4.0 F3, composite, radiator heating, DHW HEX copper type 3, zone valve |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 60 kW |
DHW capacity [kW] [Min] | 40 kW |
DHW circulation | Optional |
DHW controller name | TPC-M |
Differential pressure controller | Integrated |
Electrical connection | 230V 50 Hz |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating capacity [kW] [Max] | 18 kW |
Heating capacity [kW] [Min] | 10 kW |
Heating circuit - control | Thermostat |
Heating control type | Thermostatic + Differential pressure |
Heating controller name | TPC-M |
Heating system type | Radiator heating |
HEX heating brazing material | Copper |
In scope of WEEE | No |
Metering | Prepared for water and energy meter |
Piping | PPS composite |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 3 |
Strainer | Primary |
Summer bypass | Yes |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat 4.0F |