Coupling and Bell Housing

180Z4083

APP 53 -92, Motor frame Size: IEC 315, 1.97 in, 80 mm

Product details

Gross weight 84 Kg
Net weight 82.082 Kg
Volume 523.2 Liter
EAN 5715162677421

 

Application Desalination
Description Coupling kit APP 53-92 IEC315 BoWex
For product APP 53 -92
In scope of WEEE and contain batteries No
Motor frame Size IEC 315
Motor shaft diameter [in] 3.15 in
Motor shaft diameter [mm] 80 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.97 in
Pump shaft diameter [mm] 50 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality