Coupling and Bell Housing

180Z4058

PAH 20-32, Motor frame Size: IEC 112, 0.98 in, 28 mm

Product details

Gross weight 1.896 Kg
Net weight 1.462 Kg
Volume 22.493 Liter
EAN 5715162681183

 

Application Industrial Water
Description Coupling kit IEC112 for PAHT 20-32
For product PAH 20-32
In scope of WEEE and contain batteries No
Motor frame Size IEC 112
Motor shaft diameter [in] 1.1 in
Motor shaft diameter [mm] 28 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 0.98 in
Pump shaft diameter [mm] 25 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality