Coupling and Bell Housing

180Z0605

PAH 20-32, Motor frame Size: IEC 160, 0.98 in, 42 mm

Product details

Gross weight 5.018 Kg
Net weight 3.2 Kg
Volume 50.662 Liter
EAN 5702428795937

 

Application Industrial Water
Description IEC160 PAH20-32
For product PAH 20-32
In scope of WEEE and contain batteries No
Motor frame Size IEC 160
Motor shaft diameter [in] 1.65 in
Motor shaft diameter [mm] 42 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 0.98 in
Pump shaft diameter [mm] 25 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality