Coupling and Bell Housing

180Z0604

PAH 20-32, Motor frame Size: IEC 132, 0.98 in, 38 mm

Product details

Gross weight 3.236 Kg
Net weight 2.908 Kg
Volume 22.493 Liter
EAN 5702428795920

 

Application Industrial Water
Description IEC132 PAH20-32
For product PAH 20-32
In scope of WEEE and contain batteries No
Motor frame Size IEC 132
Motor shaft diameter [in] 1.5 in
Motor shaft diameter [mm] 38 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 0.98 in
Pump shaft diameter [mm] 25 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality