Coupling and Bell Housing

180Z0603

PAH 2-12,5, Motor frame Size: IEC 132, 0.63 in, 38 mm

Product details

Gross weight 3.417 Kilogram
Net weight 2.5 Kilogram
Volume 50.662 Liter
EAN 5702428795913

 

Application Industrial Water
Description IEC132 PAH2-12,5
For product PAH 2-12,5
In scope of WEEE and contain batteries No
Motor frame Size IEC 132
Motor shaft diameter [in] 1.5 in
Motor shaft diameter [mm] 38 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 0.63 in
Pump shaft diameter [mm] 16 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality