Coupling and Bell Housing

180Z0601

PAH 2-12,5, Motor frame Size: IEC 90, 0.63 in, 24 mm

Product details

Gross weight 1.16 Kilogram
Net weight 0.733 Kilogram
Volume 6.248 Liter
EAN 5702428795890

 

Application Industrial Water
Description IEC90 PAH2-12,5
For product PAH 2-12,5
In scope of WEEE and contain batteries No
Motor frame Size IEC 90
Motor shaft diameter [in] 0.94 in
Motor shaft diameter [mm] 24 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 0.63 in
Pump shaft diameter [mm] 16 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality