Water mist nozzle adapter

180Z0027

Nozzle/house material: AISI316 / 430

Product details

Gross weight 0.036 Kilogram
Net weight 0.034 Kilogram
Volume 0.043 Liter
EAN 5715162682029

 

Description M13 × 1 to 1/4 in NPT inner thread
In scope of WEEE and contain batteries No
Nozzle/house material AISI316 / 430
Product description Nozzles
Product group Accessories
REACH Candidate List substances No
Type Nozzle
Type designation Water mist nozzle adapter

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality