Solenoid operated valves, VDHT 2 E 3/2 NC-NO, Industrial

180L1017

Flow [gpm] [Max]: 0.5, Flow [l/min] [Max]: 2, Operating pressure [barg] [Max]: 80, Operating pressure [psig] [Max]: 1150, Connection standard: NPT, Inlet connection size [in]: 1/4 in, Outlet connection size [in]: 1/4 in

Product details

Gross weight 1.389 Kilogram
Net weight 1.385 Kilogram
Volume 1.665 Liter
EAN 5715162674925

 

Actuator size [mm] 13.5 mm
Application Industrial
Body material AISI 304
China RoHS compliance Out of scope
Closing Time [ms] [Max] 250 ms
Closing Time [ms] [Min] 250 ms
Connection standard NPT
Connection type Thread
Contain batteries No
Description VDHT 2E 3/2-NPT 1/4
Direction Straightway
Flow [gpm] [Max] 0.5 gal/min
Flow [gpm] [Min] 0 gal/min
Flow [l/min] [Max] 2 l/min
Flow [l/min] [Min] 0 l/min
Function NO
NC
Inlet connection size [in] 1/4 in
Material type Neutral media
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 37 °F
Number of ways 3/2
Opening time [ms] [Max] 250 ms
Opening time [ms] [Min] 250 ms
Operating pressure [barg] [Max] 80 barg
Operating pressure [barg] [Min] 1 barg
Operating pressure [psig] [Max] 1150 psig
Operating pressure [psig] [Min] 15 psig
Operation Direct
Outlet connection size [in] 1/4 in
Parts Program name VDHT
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Seal Material FKM
Serviceable Yes
Type VDHT 3/2
Type designation VDHT 2 E 3/2 NC-NO

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality