Valve Block, FOR 3 VDH/VDHT 3/2

180L0261

CETOP 3 BLOCK FOR 3 3/2 VALVES

Product details

Gross weight 4.966 Kilogram
Net weight 4.512 Kilogram
Volume 5.924 Liter
EAN 5715162675236

 

Body material AISI 304
CE evaluated Out of scope
China RoHS compliance Out of scope
Connection standard BSP
Connection type Thread
Contain batteries No
Description CETOP 3 BLOCK FOR 3 3/2 VALVES
EU RoHS compliance Out of scope
Inlet connection size [in] 1/2 in
Outlet connection size [in] 3/8 in
Product description Valve Block
Product group Valve
REACH Candidate List substances No
Serviceable Yes
Type Block for VDH/VDHT 3/2
Type designation FOR 3 VDH/VDHT 3/2
UL evaluated Out of scope
Used for product VDH/VDHT 3/2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality