Valve Block, FOR 1 VDH 30 EC 4/3

180L0081

CETOP 3 BLOCK FOR 1 VDH 30EC 4/3

Product details

Gross weight 2.501 Kilogram
Net weight 2.424 Kilogram
Volume 1.678 Liter
EAN 5715162675106

 

Body material AISI 304
CE evaluated Out of scope
China RoHS compliance Out of scope
Compatible valves VDH 30 EC
Connection standard BSP
Connection type Thread
Contain batteries No
Description CETOP 3 BLOCK FOR 1 VDH 30EC 4/3
EU RoHS compliance Out of scope
Inlet connection size [in] 1/2 in
Outlet connection size [in] 3/8 in
Product description Valve Block
Product group Valve
REACH Candidate List substances No
Serviceable Yes
Type Block for VDH 4/3
Type designation FOR 1 VDH 30 EC 4/3
UL evaluated Out of scope
Used for product VDH 30 EC 4/3

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality