Float valve, HFI 050 F
148G3762
Inlet connection size [mm]: 150.0, Inlet connection type: Flange, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80
Inlet connection size [mm]: 150.0, Inlet connection type: Flange, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80
Gross weight | 47.5 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 108.199 Liter |
EAN | 5702428412391 |
Gross weight | 47.5 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 108.199 Liter |
EAN | 5702428412391 |
Approval |
CE EAC LLC CDC TYSK UKCA |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection standard |
DIN 2635/2512-F EN 1092-1 EN 10220 |
EU RoHS compliance | Out of scope |
Fluid Group |
1 2 |
Further information | 2 ext conn. (drain/equaliz) |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 6 in |
Inlet connection size [mm] | 150 mm |
Inlet connection type | Flange |
Max. Working Pressure [bar] | 25 bar |
Max. Working Pressure [psig] | 363 psig |
Nozzle size [mm] | 50 mm |
Outlet connection size [in] | 2 in |
Outlet connection size [mm] | 50 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
PED category | III |
Product accessories | Float exp. valve accessories |
Product description | Float Valve |
Product group | Liquid level regulating valves |
Product Name Description | Float valve |
Quantity per packing format | 1 pc |
Rated cap. conditions [IMP] | R717: Temp. 14 - 95 °F |
Rated cap. conditions [SI] | R717: Temp. -10 - 35 °C |
Rated capacity R717 [kW] | 800 kW |
Rated capacity R717 [TR] | 227 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Serviceable | Float exp. valve spare parts |
Shell volume [l] | 8.2 L |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 176 °F |
Temperature range [°F] [min] | -58 °F |
Type | HFI 050 F |
UK RoHS compliance | Out of scope |
Valve constant | 33.58 |
Approval |
CE EAC LLC CDC TYSK UKCA |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection standard |
DIN 2635/2512-F EN 1092-1 EN 10220 |
EU RoHS compliance | Out of scope |
Fluid Group |
1 2 |
Further information | 2 ext conn. (drain/equaliz) |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 6 in |
Inlet connection size [mm] | 150 mm |
Inlet connection type | Flange |
Max. Working Pressure [bar] | 25 bar |
Max. Working Pressure [psig] | 363 psig |
Nozzle size [mm] | 50 mm |
Outlet connection size [in] | 2 in |
Outlet connection size [mm] | 50 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
PED category | III |
Product accessories | Float exp. valve accessories |
Product description | Float Valve |
Product group | Liquid level regulating valves |
Product Name Description | Float valve |
Quantity per packing format | 1 pc |
Rated cap. conditions [IMP] | R717: Temp. 14 - 95 °F |
Rated cap. conditions [SI] | R717: Temp. -10 - 35 °C |
Rated capacity R717 [kW] | 800 kW |
Rated capacity R717 [TR] | 227 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Serviceable | Float exp. valve spare parts |
Shell volume [l] | 8.2 L |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 176 °F |
Temperature range [°F] [min] | -58 °F |
Type | HFI 050 F |
UK RoHS compliance | Out of scope |
Valve constant | 33.58 |