EvoFlat MSS, Type 2, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat

145B1004

This product has been discontinued.

EvoFlat MSS 2, w/o bypass

Product details

Gross weight 12.63 Kilogram
Net weight 11.43 Kilogram
EAN 5702424653125

 

Application type Direct Heating with mixing & Instantaneous DHW
China RoHS compliance Out of scope
Connection direction Bottom
Cover material White-lacquered In wall
Cover option Extra
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 153 mm
Depth without cover [mm] 150 mm
Description EvoFlat MSS 2, w/o bypass
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 55 kW
DHW capacity [kW] [Min] 37 kW
DHW circulation Without
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name TPC-M
DHW pipe size Ø18
Differential pressure controller Integrated
Fitting Piece Energy meter return and cold water meter
Floor heating circuit - pump brand Wilo
Floor heating circuit - pump type Wilo Yonos Para 15/6
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating circuit - control Thermostat
Heating control type Thermostatic + delta p controller
Heating controller name FTC
Heating pump brand Wilo
Heating pump type Yonos Para 15/6
Height with cover [mm] 590 mm
Height without cover [mm] 590 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material EPP cover
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 600 mm
Package height [mm] 160 mm
Package width [mm] 800 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
Remarks Insulated Flatstations
Station size type Type 2
Supply temperature construction [˚C] 95 °C
Supply voltage [V] AC 230 V
Type EvoFlat MSS
Width with cover [mm] 545 mm
Width without cover [mm] 545 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality