EvoFlat FSS, Type 2, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat

145B0078

EvoFlat FSS FR2, Radiator heating, DHW HEX copper type 2, Summer bypass, Zone valve

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 12.373 Kilogram
Net weight 12 Kilogram
Volume 80.58 Liter
EAN 5715162037867

 

Air vent Yes
Application type Direct Heating & Instantaneous DHW
CE evaluated Yes
Connection direction Bottom
Cover material EPP
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 150 mm
Depth without cover [mm] 110 mm
Description EvoFlat FSS FR2, Radiator heating, DHW HEX copper type 2, Summer bypass, Zone valve
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 49 kW
DHW capacity [kW] [Min] 45 kW
DHW circulation Without
Without
No
No
No
No
No
No
No
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name TPC-M
DHW pipe size Ø18
Differential pressure controller Integrated
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating circuit - control Thermostat
Heating control type Differential pressure + zone valve
Heating controller name TPC-M
Heating system type Radiator heating
Height with cover [mm] 575 mm
Height without cover [mm] 575 mm
HEX heating brazed/gasketed material Copper
In scope of WEEE No
Metering Prepared for water and energy meter
Package depth [mm] 600 mm
Package height [mm] 160 mm
Package width [mm] 800 mm
Piping Stainless steel
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2
Strainer Primary
Summer bypass Yes
Supply temperature construction [˚C] 95 °C
Type EvoFlat FSS
Width with cover [mm] 545 mm
Width without cover [mm] 545 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality