Termix BV-FI, Type 6 E-CP, DHW controller name: ECL
144H2359
Product Type: Termix BV-FI, Type 6 E-CP, 16 bar, 110 °C, ECL
Product Type: Termix BV-FI, Type 6 E-CP, 16 bar, 110 °C, ECL
Gross weight | 60 Kg |
Net weight | 59 Kg |
Volume | 0.322 Cubic.mtr |
EAN | 5706561327956 |
Gross weight | 60 Kg |
Net weight | 59 Kg |
Volume | 0.322 Cubic.mtr |
EAN | 5706561327956 |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Circulation connection size | G3/4" |
Circulation connection type | G int. Thread |
Circulation pipe size | Ø18 |
Cover option | No |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 400 mm |
Description | Fully insulated Instantaneous water heater |
DH connection size | G1" |
DH connection type | G int. Thread |
DH pipe size | Ø28 |
DHW circulation | Yes |
DHW connection size | G1" |
DHW connection type | G int. Thread |
DHW Control type | Electronic |
DHW controller name | ECL |
DHW pipe size | Ø28 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 890 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 898aa545-d11b-45e1-8a13-5e60a5d2cc8f |
Station size type | Type 6 E-CP |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] | 230 V |
Type | Termix BV-FI |
UK RoHS compliance | Out of scope |
Width with cover [mm] | 905 mm |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Circulation connection size | G3/4" |
Circulation connection type | G int. Thread |
Circulation pipe size | Ø18 |
Cover option | No |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 400 mm |
Description | Fully insulated Instantaneous water heater |
DH connection size | G1" |
DH connection type | G int. Thread |
DH pipe size | Ø28 |
DHW circulation | Yes |
DHW connection size | G1" |
DHW connection type | G int. Thread |
DHW Control type | Electronic |
DHW controller name | ECL |
DHW pipe size | Ø28 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Height with cover [mm] | 890 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 898aa545-d11b-45e1-8a13-5e60a5d2cc8f |
Station size type | Type 6 E-CP |
Supply temperature construction [˚C] | 110 °C |
Supply voltage [V] | 230 V |
Type | Termix BV-FI |
UK RoHS compliance | Out of scope |
Width with cover [mm] | 905 mm |