Termix Compact 28 VVX-FI, Type 4-2, Heating controller name: ECL310, DHW controller name: ECL310

144H2050

Product Type: Termix Compact 28 VVX-FI, Type 4-2, 16 bar, 110 °C, ECL310, ECL310

Product details

Gross weight 56 Kilogram
Net weight 55 Kilogram
Volume 0.245 Cubic meter
EAN 5706561201669

 

Application type Indirect Heating & Instantaneous DHW
China RoHS compliance Out of scope
Circulation connection size 3/4"
Circulation connection type internal thread
Circulation pipe size Ø18
Cover option Without
Depth without cover [mm] 400 mm
Description Substations - Indirect Heating + DHW
DH connection size G1"
DH connection type G int. Thread
DH pipe size Ø28
DHW circulation Yes
DHW connection size 1"
DHW connection type internal thread
DHW Control type Electronic
DHW controller name ECL310
DHW pipe size Ø28
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 1"
HE connection type G int. Thread
HE pipe size Ø28
Heating circuit - control ECL310
Heating control type Electronic
Heating controller name ECL310
Height without cover [mm] 890 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8dbd8430-547d-45cd-b2ef-d49899780262
Station size type Type 4-2
Supply temperature construction [˚C] 110 °C
Supply voltage [V] 230 V
Type Termix Compact 28 VVX-FI
UK RoHS compliance Out of scope
Width without cover [mm] 1460 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality