Termix VVX-I FI, Type 1-2, Heating controller name: ECL 210, DHW controller name: IHPT

144H0084

Product Type: Termix VVX-I FI, Type 1-2, 16 bar, 120 °C, ECL210, IHPT

Product details

Gross weight 30 Kilogram
Net weight 29 Kilogram
Volume 0.159 Cubic meter
EAN 5706560909689

 

Application type Indirect Heating & Instantaneous DHW
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Cover material White-lacquered steel sheet
Cover option Extra
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 430 mm
Depth without cover [mm] 375 mm
Description Termix VVX-I 1-2 with ECL Comfort 210/A237*
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW circulation Extra
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name IHPT
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating control type Electronic + delta p controller
Heating controller name ECL 210
Height with cover [mm] 800 mm
Height without cover [mm] 800 mm
HEX DHW brazed/gasketed material Brazed copper
HEX heating brazed/gasketed material Brazed copper
Mixing circuit - control ECL210
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ea06399b-ca50-459f-ad32-acda528c4a94
Station size type Type 1-2
Supply temperature construction [˚C] 120 °C
Supply voltage [V] 230 V
Type Termix VVX-I FI
UL evaluated Out of scope
Width with cover [mm] 540 mm
Width without cover [mm] 530 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality