RFI-0400-6-0, EMC filt 400A 690V IP00

141F1304

RFI-0400-6-0

Product details

Gross weight 11 kg
Net weight 10.5 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Product Series EMC filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality