Accessories, Cold tails drum, 1 m

140F0907

DTCL Cold lead 3G1.5mm², Used for product: DEVIflex™ 6T; DEVIflex™ 18T; DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIflex™ 30T; DEVIsnow™ 20T; DEVIflex™ 10T; DEVIsnow™Drum, Product version: Drum, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Pipe / tank frost protection; Floor heating

Product details

Gross weight 0.109 Kilogram
Net weight 0.108 Kilogram
EAN 5703466233399

 

Application Pipe / tank frost protection
Cold store
Floor heating
Ground ice and snow melting
Roof frost protection
Vineyard frost protection
Approval CE
Cable length [m] 1 m
Cable on drum Yes
CE evaluated Yes
Certification company CE
Cold lead Yes
Cold lead conductor quantity 3
Cold lead size [mm²] 1.5 mm²
Cold lead type DTCL
Contain batteries No
Cut to length Yes
Description DTCL Cold lead 3G1.5mm²
Product group Accessories
Product version Drum
REACH Candidate List substances No
Type Cold tails drum
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product DEVIflex™ 6T
DEVIflex™ 10T
DEVIflex™ 18T
DEVIflex™ 30T
DEVIsafe™ 20T
DEVIsnow™ 20T
DEVIsnow™ 30T
DEVIsnow™Drum
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality