ISD510ST01C5D6E54FRXPNSXXTF076SXN46XSXSX

137G7703

VLT® Integrated Servo Drive ISD® 510
Standard,
Torque,
1.5 Nm, 600 V DC Link Voltage,
IP54,
Resolver,
PROFINET, Standard,
Safe Torque Off, 76 mm,
Standard, Rated speed 4600 rpm,
Without Brake, Standard Smooth Shaft,
Without Sealing, Standard
Other options according to:
ISD510ST01C5D6E54FRXPNSXXTF076SXN46XSXSX

Model code: ISD510ST01C5D6E54FRXPNSXXTF076SXN46XSXSX

Product details

Gross weight 5.05 kg
Net weight 4.75 kg
Volume 0 l
EAN 5715253339733

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration S Standard
Drive Torque T Torque
Torque 01C5 1.5 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E54 IP54
Drive Feedback FRX Resolver
Bus System PN PROFINET
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F076 76 mm
Flange Type SX Standard
Motor Speed N46 Rated speed 4600 rpm
Mechanical Brake X Without Brake
Motor Shaft S Standard Smooth Shaft
Motor Sealing X Without Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510ST01C5D6E54FRXPNSXX
Typecode Part 2 TF076SXN46XSXSX
Modelcode01 ISD510ST01C5D6E54FRXPNSXX
Modelcode02 TF076SXN46XSXSX
Calculated Net Weight [kg] 4.75
Calculated Gross Weight [kg] 5.05
Product Catalog NO_VIEW NO VIEW
Plant from Orderline C503
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality