ISD510ST02C9D6E67FRXECSXXTF084SXN29BKSSX

136X0712

VLT® Integrated Servo Drive ISD® 510
Standard,
Torque,
2.9 Nm, 600 V DC Link Voltage,
IP67,
Resolver,
EtherCAT, Standard,
Safe Torque Off, 84 mm,
Standard, Rated speed 2900 rpm,
With Brake, Standard Fitted Key,
With Sealing, Standard
Other options according to:
ISD510ST02C9D6E67FRXECSXXTF084SXN29BKSSX

Model code: ISD510ST02C9D6E67FRXECSXXTF084SXN29BKSSX

Product details

Gross weight 6.9 kg
Net weight 6.6 kg
Volume 0 l
EAN 5714853088454

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration S Standard
Drive Torque T Torque
Torque 02C9 2.9 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E67 IP67
Drive Feedback FRX Resolver
Bus System EC EtherCAT
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F084 84 mm
Flange Type SX Standard
Motor Speed N29 Rated speed 2900 rpm
Mechanical Brake B With Brake
Motor Shaft K Standard Fitted Key
Motor Sealing S With Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510ST02C9D6E67FRXECSXX
Typecode Part 2 TF084SXN29BKSSX
Modelcode01 ISD510ST02C9D6E67FRXECSXX
Modelcode02 TF084SXN29BKSSX
Calculated Net Weight [kg] 6.6
Calculated Gross Weight [kg] 6.9
Product Catalog NO_VIEW NO VIEW
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality