MCD60042BT7S1X20CV2

136G7367

MCD60042BT7S1X20CV2

MCD60042BT7S1X20CV2
VLT® Soft Starter MCD 600
With Int. Bypass Contactor
42 A, Three phase 380-690 V AC
Frame size 1, IP20
Control Voltage: 110~120 VAC or 220~240 VAC
Other options according to Model code

Model code: MCD60042BT7S1X20CV2

Product details

Gross weight 4.9 kg
Net weight 4.9 kg
Volume 17.589 l
EAN 5710108638528

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0042 42 A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 7 Three phase 380-690 V AC
Enclosure S1 Frame size 1
Performance X Reserved
IP Rating 20 IP20
Control Voltage CV2 110~120 VAC or 220~240 VAC
Typecode Part 1 MCD60042BT7S1X20CV2
Product Catalog GLBL Global (Standard)
Modelcode01 MCD60042BT7S1X20CV2
Calculated Gross Weight [kg] 5.4
Calculated Net Weight [kg] 4.8
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality