FC-280P3K7T2E20H2BXCXXXSXXXXAY

135N1842

Frequency converter
FC-280P3K7T2E20H2BXCXXXSXXXXAY
VLT® Midi Drive FC-280
3.7 kW / 5.0 HP, Three phase 200-240 VAC
IP20 / Chassis, EMC Cat C3 (200/400V)
Brake chopper, No display
Coated PCB, Latest release
Integrated POWERLINK
Frame: K3
Other options according to Model code

Model code: FC-280P3K7T2E20H2BXCXXXSXXXXAY

Product details

Gross weight 4.9 kg
Net weight 4.6 kg
Volume 21.28 l
EAN 5710108180195

VLT® Midi Drive FC 280

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size P3K7 3.7 kW / 5.0 HP
Voltage T2 Three phase 200-240 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H2 EMC Cat C3 (200/400V)
Brake & Stop B Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SXXX Latest release
Software Language Pack X Standard language pack
Control Card AY Integrated POWERLINK
Frame Size K3 K3
Typecode Part 1 FC-280P3K7T2E20H2BXC
Typecode Part 2 XXXSXXXXAY
Product Catalog GLBL Global (Standard)
Calculated Gross Weight [kg] 4.9
Calculated Net Weight [kg] 4.6
Intermittent Current (HO) [A] 24.3
Continuous Current (HO) [A] 15.2
Power Loss HO [W] 147.5
kVA 6.1
Power 160% (HO) [KW] 3.7
Height [mm] 272.5
Width w/ no C options [mm] 115
Depth [mm] 168
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280P3K7T2E20H2BXC
Modelcode02 XXXSXXXXAY
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality