FC-280P2K2S2E20H1XXCXXXSXXXXA6

134X3063

Frequency converter
FC-280P2K2S2E20H1XXCXXXSXXXXA6
VLT® Midi Drive FC-280
2.2 kW / 3.0 HP, Single phase 200-240 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
No Brake chopper, No display
Coated PCB, Latest release
Integrated CAN Open
Frame: K2
Other options according to Model code

Model code: FC-280P2K2S2E20H1XXCXXXSXXXXA6

Product details

Gross weight 3.6 kg
Net weight 3.3 kg
Volume 20.16 l
EAN 5710108091910

VLT® Midi Drive FC 280

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size P2K2 2.2 kW / 3.0 HP
Voltage S2 Single phase 200-240 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H1 EMC Cat C1(200V)/C2(400V)
Brake & Stop X No Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SXXX Latest release
Software Language Pack X Standard language pack
Control Card A6 Integrated CAN Open
Frame Size K2 K2
Typecode Part 1 FC-280P2K2S2E20H1XXC
Typecode Part 2 XXXSXXXXA6
Product Catalog GLBL Global (Standard)
Calculated Gross Weight [kg] 3.9
Calculated Net Weight [kg] 3.6
Intermittent Current (HO) [A] 15.4
Continuous Current (HO) [A] 9.6
Power Loss HO [W] 121.6
kVA 3.8
Power 160% (HO) [KW] 2.2
Height [mm] 272.5
Width w/ no C options [mm] 90
Depth [mm] 168
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280P2K2S2E20H1XXC
Modelcode02 XXXSXXXXA6
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality