FC-280PK55T2E20H2BXCXXXSXXXXAX

134U7943

FC-280PK55t2E20H2BXCXXXSXXXXAX

Frequency converter
FC-280PK55T2E20H2BXCXXXSXXXXAX
VLT® Midi Drive FC-280
0.55 kW / 0.75 HP, Three phase 200-240 VAC
IP20 / Chassis, EMC Cat C3 (200/400V)
Brake chopper, No display
Coated PCB, Latest release
Standard w. Modbus
Frame: K1
Other options according to Model code

Model code: FC-280PK55T2E20H2BXCXXXSXXXXAX

Product details

Gross weight 2.93 kg
Net weight 2.5 kg
Volume 16.53 l
EAN 5710108039868

VLT® Midi Drive FC 280

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size PK55 0.55 kW / 0.75 HP
Voltage T2 Three phase 200-240 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H2 EMC Cat C3 (200/400V)
Brake & Stop B Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SXXX Latest release
Software Language Pack X Standard language pack
Control Card AX Standard w. Modbus
Frame Size K1 K1
Typecode Part 1 FC-280PK55T2E20H2BXC
Typecode Part 2 XXXSXXXXAX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 2.8
Calculated Net Weight [kg] 2.5
Intermittent Current (HO) [A] 5.1
Continuous Current (HO) [A] 3.2
Power Loss HO [W] 38.5
kVA 1.3
Power 160% (HO) [KW] 0.55
Height [mm] 210
Width w/ no C options [mm] 75
Depth [mm] 168
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280PK55T2E20H2BXC
Modelcode02 XXXSXXXXAX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality