7DP-032560-000082921

132X1691

NXP03256-A0T0IWG-A8AFB1D6E9+MASG+ARFIFF03+GSNT+GAAB+LPC2+SPXE
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 325 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
C Slot: 6 programmableDI/DO
D Slot: CAN-MonBus galv.decoupled
E Slot: 2-port ethernet
Manual: English
Frame 62 liquid cooled
B Slot: STO, ATEX therm

Other options according to Model code

Model code: NXP03256-A0T0IWG-A8AFB1D6E9+MASG+ARFIFF03+GSNT+GAAB+LPC2+SPXE

Product details

Gross weight 56 kg
Net weight 55 kg
Volume 0 l
EAN 5715253164816

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0325 325 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSNT Without packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B AF STO, ATEX therm
Option Slot C B1 6 programmableDI/DO
Option Slot D D6 CAN-MonBus galv.decoupled
Option Slot E E9 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +MASG Grid Converter license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC2 Two sets of product labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval +GAAB American bureau shipping
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH62 Frame 62 liquid cooled
Sub family identification +SPXE Sub-config for ExtDeliPartner
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-032560
Typecode Part 2 -000082921
Salestext CH6203256-0T
Modelcode01 NXP03256-A0T0IWG-
Modelcode02 A8AFB1D6E9
Modelcode03 +MASG
Modelcode04 +ARFIFF03+GSNT
Modelcode05 +GAAB
Modelcode06 +LPC2+SPXE
Calculated Net Weight [kg] 55
Calculated Gross Weight [kg] 56
Dimensions WxHxD [mm] 246X658X374
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-032560
check if complete OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality