OF7P2-S-AF-40-30A0-050-10-T1-E20

132N6821

Advanced Harmonic Filter OF7P2 for Frequency Converters
OF7P2-S-AF-40-30A0-050-10-T1-E20
Air-cooled, forced, 400 V AC
30 A, 50 Hz, THDi ≤ 10 %
Thermal switch 145 °C
IP20/Open Type
AHF X2 IP20 w/ Internal Fan
Other options according to Model Code

Model code: OF7P2-S-AF-40-30A0-050-10-T1-E20

Product details

Gross weight 30.1 kg
Net weight 24 kg
Volume 134.4 l
EAN 5715253108919

Advanced Harmonic Filter OF7P2

Product View (Switch) GLBL Global (Standard)
Product series OF7P2 Advanced Harmonic Filter OF7P2
Product target -S Frequency Converters
Cooling method -AF Air-cooled, forced
Voltage class -40 400 V AC
Current rating -30A0 30 A
Nominal frequency -050 50 Hz
2nd voltage class N/A N/A
2nd current rating N/A N/A
2nd nominal frequency N/A N/A
Current harmonic distortion -10 THDi ≤ 10 %
Thermal protection -T1 Thermal switch 145 °C
Protection rating -E20 IP20/Open Type
Frame designation +P2AX2I AHF X2 IP20 w/ Internal Fan
Product Catalog NO_VIEW NO VIEW
Salescode part 1 OF7P2-S-AF-40-30A0-050-10-T1
Salescode part 2 -E20
Typecode Part 1 OF7P2-S-AF-40-30A0-050-10-T1
Typecode Part 2 -E20
Modelcode01 OF7P2-S-AF-40-30A0-050-10-T1
Modelcode02 -E20
Calculated Gross Weight [kg] 30.1
Calculated Net Weight [kg] 24
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality