NXP01256-A2L0SSG-A1A20000E5

132L9319

NXP01256-A2L0SSG-A1A20000E5
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 125 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3, 2. enviroment
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: PROFIBUS DP with Sub-D9
Manual: English
Frame 09

Other options according to Model code

Model code: NXP01256-A2L0SSG-A1A20000E5
Re-configure

Product details

Gross weight 147 Kilogram
Net weight 146 Kilogram
EAN 5715253000381

 

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0125 125 Amp
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC emission levels L IEC61800-3, 2. enviroment
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E E5 PROFIBUS DP with Sub-D9
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR09 Frame 09
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-012562
Typecode Part 2 -000066072
Salestext FR0901256-2L FR0901256-2L
Modelcode01 NXP01256-A2L0SSG-
Modelcode02 A1A20000E5
Calculated Net Weight [kg] 146
Calculated Gross Weight [kg] 147
Motor Power Low Overload [kW] 110 110
Motor Power High Overload [kW] 90 90
Dimensions WxHxD [mm] 480X1150X362 480X1150X362
Continuous Current (NO) [A] 125 125
Continuous Current (HO) [A] 100 100
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7 7
Platform VXSNXLM D D
Stock Code 7DP-012562 7DP-012562
check if complete OK OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality