7DP-002762-000065530

132L8889

NXP00276-A2T0SSV-A1B5AK00CI+MASG+ARFIFF03+GALR+LPC2
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 27 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: Sin/Cos encoder interface
D Slot: No board
E Slot: Modbus/TCP
Manual: English
Frame 06
B Slot: 3RO(NO)

Other options according to Model code

Model code: NXP00276-A2T0SSV-A1B5AK00CI+MASG+ARFIFF03+GALR+LPC2

Product details

Gross weight 19.5 kg
Net weight 18.5 kg
Volume 0 l
EAN 5714853906086

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0027 27 Amp
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B B5 3RO(NO)
Option Slot C AK Sin/Cos encoder interface
Option Slot D 00 No board
Option Slot E CI Modbus/TCP
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +MASG Grid Converter license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC2 Two sets of product labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval +GALR Lloyds register
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR06 Frame 06
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-002762
Typecode Part 2 -000065530
Salestext FR0600276-2T
Modelcode01 NXP00276-A2T0SSV-
Modelcode02 A1B5AK00CI
Modelcode03 +MASG
Modelcode04 +ARFIFF03
Modelcode05 +GALR
Modelcode06 +LPC2
Calculated Net Weight [kg] 18.5
Calculated Gross Weight [kg] 19.5
Motor Power Low Overload [kW] 22
Motor Power High Overload [kW] 18,5
Dimensions WxHxD [mm] 195X557X237
Continuous Current (NO) [A] 27
Continuous Current (HO) [A] 22
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-002762
check if complete OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality