7DA-032560-000037878

132H5401

NXA03256-G0T02SG-A1A2B50000+FL26+ARFIFF05+GSNT+DLRU+GNUL+EMAR+GNKC+GNUA+GNEA+LPC2+SPXC
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 325 Amp,IP00
Graphical panel
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 3RO(NO)
D Slot: No board
E Slot: No board
Manual: Russian
Frame 10 INU
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXA03256-G0T02SG-A1A2B50000+FL26+ARFIFF05+GSNT+DLRU+GNUL+EMAR+GNKC+GNUA+GNEA+LPC2+SPXC

Product details

Gross weight 101 kg
Net weight 100 kg
Volume 0 l
EAN 5714853344505

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXA Active Front-End Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0325 325 Amp
Control Keypad G Graphical panel
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification 2 AFE module w/o LCL
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSNT Without packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C B5 3RO(NO)
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL26 UK,RU,CN;Others
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLRU Russian
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ARFIFF05 AFE II application NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC2 Two sets of product labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GNUL No UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval +EMAR Marine Approval
KC Approval +GNKC No Korean Approval
Ukrainian Approval +GNUA No Ukrainian Approval
EAC Approval +GNEA No EAC Approval
Region -R00 International (-R00)
Frame Size FI10 Frame 10 INU
Sub family identification +SPXC VEO sub-config, Summium only
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DA-032560
Typecode Part 2 -000037878
Salestext FI1003256-0T
Modelcode01 NXA03256-G0T02SG-
Modelcode02 A1A2B50000
Modelcode03 +FL26
Modelcode04 +ARFIFF05+GSNT
Modelcode05 +DLRU+GNUL+EMAR
Modelcode06 +GNKC+GNUA+GNEA+LPC2+SPXC
Calculated Net Weight [kg] 97
Calculated Gross Weight [kg] 98
Motor Power Low Overload [kW] 377
Motor Power High Overload [kW] -
Dimensions WxHxD [mm] 239X1030X552
Continuous Current (NO) [A] 325
Continuous Current (HO) [A] 261
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DA-032560
check if complete OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality