7DP-075060-000020849

132H4036

NXP07506-A0T0IPG-ANB1BCB1BH+FL23+ARFIFF30+GSNT+GADN+LPC2+SPXE
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 750 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,2AI,2AO,10/-10Vref,24V
C Slot: Resolver 3xDO wide range
D Slot: 6 programmableDI/DO
E Slot: 3 temp meas channels
Manual: English
Frame 63 liquid cooled
B Slot: 6 programmableDI/DO

Other options according to Model code

Model code: NXP07506-A0T0IPG-ANB1BCB1BH+FL23+ARFIFF30+GSNT+GADN+LPC2+SPXE

Product details

Gross weight 121 kg
Net weight 120 kg
Volume 0 l
EAN 5714853330072

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification P LiquidCooled w. nickel element
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0750 750 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSNT Without packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A AN 6DI,2AI,2AO,10/-10Vref,24V
Option Slot B B1 6 programmableDI/DO
Option Slot C BC Resolver 3xDO wide range
Option Slot D B1 6 programmableDI/DO
Option Slot E BH 3 temp meas channels
Firmware language package +FL23 UK,NL,DE,FR,ITWestEurII
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ARFIFF30 Generator appl NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC2 Two sets of product labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval +GADN NorskeVeritas&GermanischeLloyd
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH63 Frame 63 liquid cooled
Power rating 700 700 kW
Sub family identification +SPXE Sub-config for ExtDeliPartner
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-075060
Typecode Part 2 -000020849
Salestext CH6307506-0T
Modelcode01 NXP07506-A0T0IPG-
Modelcode02 ANB1BCB1BH
Modelcode03 +FL23
Modelcode04 +ARFIFF30+GSNT
Modelcode05 +GADN
Modelcode06 +LPC2+SPXE
Calculated Net Weight [kg] 120
Calculated Gross Weight [kg] 121
Motor Power Low Overload [kW] 675
Motor Power High Overload [kW] -
Dimensions WxHxD [mm] 505X923X375
Continuous Current (NO) [A] 682
Continuous Current (HO) [A] 500
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DW-075060-118RXX
Stock Code 7DP-075060
check if complete OK
Calculated Net Weight 120
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality