FC-051P1K5T4E20H3BXCXXXSXXX

132F0020

Frequency Converter
FC-051P1K5T4E20H3BXCXXXSXXX
VLT® Micro Drive FC-51
(P1K5) 1.5 KW / 2.0 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
M2-FRAME
Other options according to Model code

Model code: FC-051P1K5T4E20H3BXCXXXSXXX

Product details

Gross weight 1.883 kg
Net weight 1.517 kg
Volume 4.558 l
EAN 5702427357563

VLT® MICRO DRIVE FC 051 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Micro Drive FC-
Micro Drive Series 051 51
Power Rating P1K5 (P1K5) 1.5 KW / 2.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP X No Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Frame Size M2 M2-FRAME
Typecode Part 1 FC-051P1K5T4E20H3BXCXXXSXXX
Modelcode01 FC-051P1K5T4E20H3BXCXXXSXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 1.9
Calculated Net Weight [kg] 1.6
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality