FC-202P18KT4E21H2XGXXXXSXXXXAXBXCXXXXDX

131B9011

Frequency converter
FC-202P18KT4E21H2XGXXXXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(P18K) 18.5 KW / 25 HP, Three phase
380 - 480 VAC, IP21 / Type 1
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-202P18KT4E21H2XGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 21.04 kg
Net weight 20.09 kg
Volume 144.67 l
EAN 5702427379930

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P18K (P18K) 18.5 KW / 25 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Typecode Part 1 FC-202P18KT4E21H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 15
Power 110% (NO) [KW] 18.5
Height [mm] 494,0
Width w/ no C options [mm] 243,0
Depth [mm] 261,0
Depth with Option A/B [mm] 261,0
kVA 26
Power Loss NO [W] 465
Power Loss NO [W] 465
Power Loss HO [W] 379
Power Loss HO [W] 379
Continuous Current (NO) [A] 37.5
Intermittent Current (NO) [A] 41.2
Continuous Current (NO) [A] 34
Intermittent Current (NO) [A] 37.4
Continuous Current (HO) [A] 32
Intermittent Current (HO) [A] 51.2
Continuous Current (HO) [A] 27
Intermittent Current (HO) [A] 43.2
Calculated Gross Weight [kg] 21.04
Calculated Net Weight [kg] 20.09
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P18KT4E21H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality