VLT® Extended Relay Card MCB 113
130B1164
Adds 7 digital inputs and 2 analog outputs for increased flexibility. 4
SPDT relays. Meets NAMUR recommendations. Galvanic isolation capability.
Adds 7 digital inputs and 2 analog outputs for increased flexibility. 4
SPDT relays. Meets NAMUR recommendations. Galvanic isolation capability.
Gross weight | 0.8 kg |
Net weight | 0.536 kg |
Volume | 3.276 l |
EAN | 5710107611980 |
Gross weight | 0.8 kg |
Net weight | 0.536 kg |
Volume | 3.276 l |
EAN | 5710107611980 |
C1 Option | (X) No C1 option |
C1 Option | (X) No C1 option |
Options | Control related options |
Options | Control related options |