Panel Through Mounting Kit, C2
130B1049
Push-through frame kit for FC size C2 Contains mounting frame, seal,
Fastening material and assembly instructions
Push-through frame kit for FC size C2 Contains mounting frame, seal,
Fastening material and assembly instructions
Gross weight | 4.1 kg |
Net weight | 3.9 kg |
Volume | 0 l |
EAN | 5710107612338 |
Gross weight | 4.1 kg |
Net weight | 3.9 kg |
Volume | 0 l |
EAN | 5710107612338 |
/Frame Size | C2 |
/VLT Series | 321 |
/Frame Size | C2 |
/VLT Series | 321 |
Enclosure |
(E21) IP21 / Type 1 (P21) IP21 / Type 1 Backplate |
Frame Size | C2 |
Enclosure |
(E21) IP21 / Type 1 (P21) IP21 / Type 1 Backplate |
Frame Size | C2 |
Enclosure |
(E21) IP21 / Type 1 (P21) IP21 / Type 1 Backplate |
Frame Size | C2 |
Enclosure |
(E21) IP21 / Type 1 (P21) IP21 / Type 1 Backplate |
Frame Size | C2 |
Frame Size | C2 |
Frame Size | C2 |
Frame Size | C2 |
Frame Size | C2 |
Options | Enclosure related options |
Options | Enclosure related options |