Optyma™ Plus, OP-MPGM033AJP00G

114X4220

Segment usage: Medium Back Pressure, Refrigerants: R134a; R513A, Compressor power supply [V]: 230/1/50

Product details

Gross weight 97 Kilogram
Net weight 80 Kilogram
Volume 628.992 Liter
EAN 5702428564755

 

Air flow @ 50Hz [m³/h] 3300 m³/h
Applications MBP
China RoHS compliance Out of scope
Compressor model CAJ4511Y
Compressor power supply [V] 230/1/50
Condenser Coil Internal Volume [L] 0.58 L
Condenser type D7
Connection type Solder
Description OP-MPGM033AJP00G
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™ Plus
Fan blade size [mm] 450 mm
Fan cowl/grill type H2
Fan current @ 50Hz [A] 0.47 A
Fan diameter [mm] 450 mm
Fan power consumption @ 50Hz [W] 110 W
Fan power output @ 50Hz [W] 68 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 230 V
Fan voltage @ 50Hz (max) [V] [Min] 230 V
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 240 V
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Length [mm] 430 mm
Liquid line connection [in] 3/8 in
Low value of voltage range at 60Hz [V] 220 V
MCC 8.9 A
Min fuse rating [A] 10 A
Model number OP-MPGM033AJP00G
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances No
Receiver approval CE
Refrigerants R134a
R513A
Segment usage Medium Back Pressure
Sound power @ 50Hz [db(A)] 69 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)] 58 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 38 dBA
Speed Platform Fixed-speed
Suction connection size [in] 5/8 in
Technology Reciprocating
Total height [mm] 813 mm
Type Optyma™ Plus P00
UK RoHS compliance Out of scope
Version P00
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V
Width [mm] 1055 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality