Optyma™, OP-MCGC008NLA01G

114X0205

Segment usage: Medium Back Pressure, Refrigerants: R134a; R513A, Compressor power supply [V]: 230/1/50

Product details

Gross weight 21.85 Kilogram
Net weight 19 Kilogram
Volume 48.75 Liter
EAN 5702428566209

 

Air flow @ 50Hz [m³/h] 231 m³/h
Applications MBP
Approval CE
EAC
China RoHS compliance Out of scope
Compressor model NL8.4MF
Compressor power supply [V] 230/1/50
Condenser type BG_2
Description OP-MCGC008NLA01G
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™
Fan blade size [mm] 200 mm
Fan cowl/grill type Grill
Fan current @ 50Hz [A] 0.19 A
Fan diameter [mm] 200 mm
Fan power consumption @ 50Hz [W] 7 W
Fan power output @ 50Hz [W] 5 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 253 V
Fan voltage @ 50Hz (max) [V] [Min] 207 V
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 253 V
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Liquid line connection [in] 1/4 in
Low value of voltage range at 60Hz [V] 207 V
Model number OP-MCGC008NLA01G
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances No
Receiver approval CE
Receiver volume [L] 0.8 L
Refrigerants R134a
R513A
RLA 2.3 A
Segment usage Medium Back Pressure
Speed Platform Fixed-speed
Suction connection size [in] 5/16 in
Type Optyma™ A01
UK RoHS compliance Out of scope
Version A01
Voltage 50Hz [V] 207 V
Voltage 50Hz [V] [Max] 253 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality