Optyma™, OP-MCGC004TLA04G

114X0111

Segment usage: Medium Back Pressure, Refrigerants: R134a; R513A, Compressor power supply [V]: 230/1/50

Product details

Gross weight 15.772 Kilogram
Net weight 15.5 Kilogram
Volume 51.844 Liter
EAN 5702428566285

 

Air flow @ 50Hz [m³/h] 300 m³/h
Applications MBP
Approval CE
EAC
China RoHS compliance Out of scope
Compressor model TL4GX
Compressor power supply [V] 230/1/50
Condenser type BG_1
Description OP-MCGC004TLA04G
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™
Fan blade size [mm] 172 mm
Fan current @ 50Hz [A] 0.19 A
Fan current @ 60Hz [A] 0.17 A
Fan power consumption @ 50Hz [W] 27 W
Fan power consumption @ 60Hz [W] 24 W
Fan power output @ 50Hz [W] 5 W
Fan power output @ 60Hz [W] 5 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 240 V
Fan voltage @ 50Hz (max) [V] [Min] 220 V
Fan voltage @ 60Hz (max) [V] [Max] 240 V
Fan voltage @ 60Hz (max) [V] [Min] 220 V
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 240 V
In scope of WEEE and contain batteries No
Liquid line connection [in] 1/4 in
Low value of voltage range at 60Hz [V] 220 V
Model number OP-MCGC004TLA04G
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances No
Receiver approval UL
Refrigerants R134a
R513A
Segment usage Medium Back Pressure
Sound power @ 50Hz [db(A)] 52 dBA
Speed Platform Fixed-speed
Suction connection size [in] 1/4 in
Technology Reciprocating
Type Optyma™ A04
UK RoHS compliance Out of scope
Version A04
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality