Optyma™, FR11GXN2

114G3617

Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50

Product details

Gross weight 18.183 Kilogram
Net weight 17.748 Kilogram
Volume 59.102 Liter
EAN 5702428569811

 

Applications LBP
MBP
Approval CE
EAC
China RoHS compliance Out of scope
Compressor model FR11G
Compressor power supply [V] 230/1/50
Condenser type BG_3
Description FR11GXN2
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™
Fan current @ 50Hz [A] 0.25 A
Fan current @ 60Hz [A] 0.22 A
Fan power consumption @ 50Hz [W] 36 W
Fan power consumption @ 60Hz [W] 34 W
Fan power supply [V/Ph/Hz] 230/1/50
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 240 V
In scope of WEEE and contain batteries No
Length [mm] 471 mm
Low value of voltage range at 60Hz [V] 220 V
Model number FR11GXN2
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
SCIP dossier no. 8264857f-8840-4808-9cae-d0c1ab415ef5
SCIP dossier product name OPTYMA A00 A04 A09 A10 A11
Segment usage Low Back Pressure
Medium Back Pressure
Universal
Speed Platform Fixed-speed
Technology Reciprocating
Total height [mm] 256 mm
Type Optyma™ N2
UK RoHS compliance Out of scope
Version N2
Width [mm] 321 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality