Optyma™, TL4GXT2

114G1706

Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50

Product details

Gross weight 14.844 Kilogram
Net weight 14.844 Kilogram
Volume 48.881 Liter
EAN 5702428569972

 

Applications HBP
LBP
MBP
Approval CE
EAC
China RoHS compliance Out of scope
Compressor model TL4G
Compressor power supply [V] 230/1/50
Condenser type BG_1
Description TL4GXT2
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™
Fan current @ 50Hz [A] 0.19 A
Fan current @ 60Hz [A] 0.17 A
Fan power consumption @ 50Hz [W] 27 W
Fan power consumption @ 60Hz [W] 24 W
Fan power supply [V/Ph/Hz] 230/1/50
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 240 V
In scope of WEEE and contain batteries No
Length [mm] 424 mm
Low value of voltage range at 60Hz [V] 220 V
Model number TL4GXT2
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
SCIP dossier no. 8264857f-8840-4808-9cae-d0c1ab415ef5
SCIP dossier product name OPTYMA A00 A04 A09 A10 A11
Segment usage Low Back Pressure
Medium Back Pressure
Universal
Speed Platform Fixed-speed
Technology Reciprocating
Total height [mm] 197 mm
Type Optyma™ T2
UK RoHS compliance Out of scope
Version T2
Width [mm] 289 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality