Optyma™, NL7CNKN0

114F2505

Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 230/1/50

Product details

Gross weight 16.603 Kilogram
Net weight 16.603 Kilogram
Volume 53.384 Liter
EAN 5702428566414

 

Applications LBP
China RoHS compliance Out of scope
Compressor model NL7CN
Compressor power supply [V] 230/1/50
Condenser type BG_2
Description NL7CNKN0
Electrical code G
EU RoHS compliance Out of scope
Family Optyma™
Fan current @ 50Hz [A] 0.19 A
Fan current @ 60Hz [A] 0.17 A
Fan power consumption @ 50Hz [W] 27 W
Fan power consumption @ 60Hz [W] 24 W
Fan power supply [V/Ph/Hz] 230/1/50
Frequency [Hz] 50 Hz
High value of nominal voltage at 60Hz [V] 240 V
In scope of WEEE and contain batteries No
Length [mm] 432 mm
Low value of voltage range at 60Hz [V] 220 V
Model number NL7CNKN0
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances No
Refrigerants R290
Segment usage Low Back Pressure
Medium Back Pressure
Universal
Speed Platform Fixed-speed
Technology Reciprocating
Total height [mm] 226 mm
Type Optyma™ N0
UK RoHS compliance Out of scope
Version N0
Width [mm] 304 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality